Scalable automotive HEV/EV 6s to 96s lithium ion cell supervision demonstrator reference design
TIDA-01537
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a small-sized cell supervision demonstrator design for a centralized battery management system (BMS). Its configurable capacitive isolation daisy chain solution enables monitoring and protecting cells ranging from 6-series to 96-series, which allows its use in BMS systems ranging from 24 V to 400 V . In hybrid or electric vehicles (HEV/EVs), a high voltage lithium ion battery stores the energy required for traction and housekeeping. The lithium ion cells in the battery must be monitored while charging and discharging. This design provides a solution for monitoring lithium ion cell voltages accurately and communicating the data externally via various interfaces such as CAN and bqStudio.

Features
  • Scalable cell supervision circuits from 6s to 96s
  • Accurate leakage current estimation
  • Estimated isolation resistance
  • Accurate high-voltage measurement
  • Scalable to multiple batteries

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ79606A-Q1  6-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance  Battery management ICs  Sample & Buy View Design Kits & Evaluation Modules
SN6501-Q1  Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TCAN1042HGV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules
TMS570LS0432  16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS57160-Q1  Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS65381A-Q1  Multi-rail power supply (PMIC) for microcontrollers in safety applications  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ79606A-Q1 Download
SN6501-Q1 Download
TCAN1042HGV-Q1 Download Download
Download Download
TMS570LS0432 Download Download
TPS57160-Q1 Download Download
Download Download
TPS65381A-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1716 30 Apr 2019
Design files (6)
Title Type Size (KB) Date
ZIP 1526 31 Oct 2018
ZIP 4707 31 Oct 2018
PDF 9954 31 Oct 2018
PDF 2126 31 Oct 2018
PDF 162 31 Oct 2018
PDF 4294 31 Oct 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles