TIDA-01570

Automotive 77-GHz radar module reference design with object data output

TIDA-01570

Design files

Overview

TIDA-01570 is a reference design for a 76- to 81-GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar analog front end (AFE), processors and CAN-FD transceiver. After processing, object data is provided over the included N-FD phy.

Features
  • Provides wide-range supply voltage for power over coax (4 V to 14 V)
  • Automotive battery can directly supply board power with protection from reverse current
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDQ6.PDF (7607 K)

Reference design overview and verified performance test data

TIDRV93.PDF (584 K)

Detailed schematic diagram for design layout and components

TIDRV94.PDF (65 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV95.PDF (371 K)

Detailed overview of design layout for component placement

TIDRV97.ZIP (2218 K)

Files used for 3D models or 2D drawings of IC components

TIDCEE7.ZIP (1368 K)

Design file that contains information on physical board layer of design PCB

TIDRV96.PDF (3439 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1642Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
Buck converters (integrated switch)

LM53625-Q12.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
CAN transceivers

TCAN1042GV-Q1Automotive fault-protected CAN transceiver with I/O level shifting and 5-Mbps flexible data-rate

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A52-Q1Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87702-Q1Dual buck converter and 5-V boost with diagnostic functions

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Automotive 77-GHz Radar Module Reference Design With Object Data Output Nov. 18, 2017
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov. 23, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos