Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier
TIDA-01572
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is available in both WCSP and QFN packages. The design also includes two low-dropout fixed voltage regulators, the TL760M33 and TPS73618, which generate the necessary 3.3 V and 1.8 V system rails, respectively. The reference design’s versatile digital-input interface allows for a wide variety of input formats, while providing output data for voltage and current sense, supply voltage (VBAT) and temperature. The reference design also includes multiplexing to allow multiple input sources to the digital inputs. Additionally, the TAS2770 incorporates an automatic gain controller that can track VBAT to limit the output voltage, as desired. This function can help extend the battery life of battery-powered applications, such as laptops and tablets, and prevent system-level brownout. Inter-chip limiter alignment can be configured on multiple TAS2770 devices to coordinate limiter activity using a shared digital output. This will ensure that the entire system maintains comparable gain levels at all times to provide the best listening experience.

Features
  • Stereo or Mono evaluation mode
  • USB input
  • IV sense evaluation mode
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

See the Important Notice and Disclaimer covering reference designs and other TI resources.

What's Included

  • TIDA-01572 board

NOT INCLUDED: PurePath Console 3 add-in: download separately


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (14)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74CB3Q3257  3.3-V, 2:1 (SPDT), 4-channel general-purpose FET bus switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LV1T126  Single Power Supply, Single BUFFER GATE w/ 3-State Output (active high enable)  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G66  5-V, 1:1 (SPST), 2-channel general-purpose analog switch with low on-state resistance  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TAS2770  20W Digital Input Smart Amp with I/V Sense for Speaker Protection and 4.5-18V Supply Voltage Range  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TCA9406  2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter  I2C ICs  Sample & Buy View Design Kits & Evaluation Modules
TL760M33-Q1  Automotive 500-mA, 26-V, high-accuracy, low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TMUX1574  5-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TPS3897  Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS736  400-mA, high-accuracy, ultra-low-dropout voltage regulator with reverse current protection & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CDCE913 Download Download
SN74AVC2T244 Download Download
Download Download
SN74AVC4T774 Download Download
Download Download
Download Download
SN74CB3Q3257 Download Download
Download Download
Download Download
Download Download
SN74LV1T126 Download Download
Download Download
SN74LVC2G07 Download Download
Download Download
Download
Download Download
Download -
SN74LVC2G66 Download Download
Download Download
Download -
TAS2770 Download -
Download -
TCA9406 Download Download
Download Download
Download -
TL760M33-Q1 Download -
Download Download
TMUX1574 Download
Download
Download
TPS3897 Download Download
TPS62085 Download Download
TPS736 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 5162 20 Dec 2018
User guide (2)
Title Type Size (KB) Date
PDF 4039 20 Apr 2018
PDF 4050 15 Sep 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1650 20 Apr 2018
ZIP 2934 20 Apr 2018
PDF 2766 20 Apr 2018
PDF 469 20 Apr 2018
PDF 74 20 Apr 2018
PDF 633 20 Apr 2018
Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier  TAS2770EVM-STEREO  Evaluation board 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles