TIDA-01573
Nanosecond Laser Driver Reference Design for LiDAR
TIDA-01573
Overview
This light distancing and ranging (LiDAR) reference design showcases the LMG1020 and LMG1025-Q1 low side gate drivers for narrow pulse applications. These devices are capable of driving a FET to produce <1.5-ns laser optical pulses in excess of 100W.
Features
- Circuit capable of delivering 60A 1ns current pulses
- Flexible platform to install and test laser diodes
- Latest GaN FET driver technology LMG1020 and LMG1025-Q1
- Advanced minimal-inductance layout
Automotive
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable
Data sheetLMG1020 — 7-A/5-A single channel gate driver with 5-V UVLO for nano second input pulses
Data sheetLMG1025-Q1 — Automotive 7-A/5-A single-channel low-side gate driver with 5-V UVLO for narrow pulse applications
Data sheetStart development
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Design guide | Nanosecond Laser Driver Reference Design for LiDAR | Feb. 26, 2018 |
E-book | Ein Techniker-Leitfaden für Industrieroboter-Designs | Mar. 25, 2020 | |
E-book | E-book: An engineer’s guide to industrial robot designs | Feb. 12, 2020 | |
Technical article | TI empowers design engineers at APEC | Feb. 16, 2018 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.