This reference design is a replacement for the now obsolete TIDA-010039
This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC T-type inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching loss ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak efficiency of 99 percent. This design is configurable to work as a two-level or three-level inverter.The system is controlled by a single C2000 microcontroller (MCU), TMS320F28379D, which generates PWM waveforms for all power electronic switching devices under all operating modes.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
This reference design is a replacement for the now obsolete TIDA-010039
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Includes TI products in the design and potential alternatives.
C2000Ware DigitalPower SDK Quick Start Guide
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | 10-kW, Bidirectional Three-Phase Three-Level (T-type) Inverter & PFC Ref. Design (Rev. I) | PDF | HTML | Jul. 07, 2023 |
User guide | 10-kW, Three-Phase, Three-Level (T-Type) Inverter Using AM263 | PDF | HTML | Jul. 11, 2023 | |
Technical article | How silicon carbide helps maximize efficiency in renewable energy systems | May 12, 2023 | ||
White paper | 將電網現代化,使其更緊密連接、更可靠且更安全 (Rev. B) | PDF | HTML | Apr. 19, 2023 | |
White paper | 그리드를 현대화하여 연결, 안정성 및 보안 강화 (Rev. B) | PDF | HTML | Apr. 19, 2023 | |
White paper | Modernizing the Grid to Make it More Connected, Reliable and Secure (Rev. B) | PDF | HTML | Mar. 23, 2023 | |
Technical article | 5 converter topologies for integrating solar energy and energy storage systems | Feb. 27, 2023 | ||
White paper | Breakthrough technologies lead the solar power industry into the future | Jul. 27, 2018 | ||
Technical article | TI empowers design engineers at APEC | Feb. 16, 2018 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.