16 × 16 Mono Color LED Matrix With Fast Refresh Rates and Ghosting Reduction Reference Design
TIDA-01617
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design showcases a solution using the TLC59283 16-channel LED driver to drive a 16×16 mono-color LED matrix with 1/16 multiplexing ratio. The design allows designers to drive 256 LEDs with only one TLC59283 and 8 Dual P-MOSFETs, which can be used for LED video walls, elevator calling button operating panels, smart speakers, home appliances, and other LED message board or LED indicator applications. Each constant-current output channel has a pre-charge field-effect transistor (FET) that can reduce ghosting on the multiplexing (dynamic) drive LED display, leading to better contrast and picture in the display.

Features
  • Pre-charge FET for ghosting reduction
  • Precise current matching between LED strings for uniform brightness
  • High data transfer rate supports multi-channel for fast refresh rates
  • Minimum device PCS in the LED matrix system
  • Multiple modules cascading support

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLC59283  16 channel constant current LED driver with pre-charge FET  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLC59283 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2627 25 Oct 2012
User guides (1)
Title Type Size (KB) Date
PDF 6340 22 Jan 2018
Design files (6)
Title Type Size (KB) Date
ZIP 10 16 May 2018
ZIP 640 16 May 2018
PDF 378 16 May 2018
PDF 461 16 May 2018
PDF 112 16 May 2018
PDF 225 16 May 2018
Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles