TIDA-01625

Low Power Humidity and Temperature Digital Meter Reference Design

TIDA-01625

Design files

Overview

The HDC2010 is an integrated humidity and temperature sensor reference design that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board which provides a convenient digital display of the HDC2010's measurements.

Features
  • Digital display of temperature and humidity
  • Compact - Less than 2" x 1.5"
  • Battery powered by common CR2032 coin cells
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDW5.PDF (509 K)

Reference design overview and verified performance test data

TIDRWQ3.PDF (141 K)

Detailed schematic diagram for design layout and components

TIDRWQ4.PDF (40 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWQ5.PDF (120 K)

Detailed overview of design layout for component placement

TIDRWQ7.ZIP (569 K)

Files used for 3D models or 2D drawings of IC components

TIDCES5.ZIP (553 K)

Design file that contains information on physical board layer of design PCB

TIDRWQ6.PDF (482 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Humidity sensors

HDC20102% RH ultra-small, low-power digital relative humidity sensor

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

HDC2010METER-EVM — Low Power Humidity and Temperature Digital Meter

The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board from Texas Instruments which provides a convenient (...)
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

SNAC077 HDC2010METER-EVM Software

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
HDC2010METER-EVM Low Power Humidity and Temperature Digital Meter

SNAC077 HDC2010METER-EVM Software

close
Latest version
Version: 01.00.00.00
Release date: 01 Mar 2018
Hardware development
Evaluation board
HDC2010METER-EVM Low Power Humidity and Temperature Digital Meter

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Low-Power, High-Accuracy Temperature and Humidity Meter Reference Design Jul. 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos