HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design
TIDA-020014
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design presents a traction inverter single-phase power stage with three 12-V car battery inputs, 4.2-W bias supply solutions for hybrid electric vehicle and electric vehicle (HEV/EV) systems. All bias-supply solutions accept a wide input range of 4.5 V to 42 V DC from a 12-V car battery, and generate outputs as +15 V, –8 V or +20 V, –4 V configurable and up to 180-mA output current. The power stage includes the isolated gate drivers with 5.7-kVRMS reinforced isolation and designed in 100-mm × 62-mm form factor fitting on SiC/IGBT half bridge modules. It includes isolated DC bus sensing, isolated temperature sensing, logic shoot-through protection and diagnostic features. Apart from startup, efficiency, load regulation tests under low voltage input, all bias supplies are also connected with power stage and IGBT module for CMTI, double pulse, and short-circuit tests under high voltages.

Features
  • Traction-inverter, single-phase, power-stage design includes dual-channel isolated gate driver, isolated DC bus voltage sensing, and isolated temperature sensing
  • Three types of SiC/IGBT bias-supply solutions for IGBT/SiC isolated gate drivers
  • Wide-VIN converters over the input voltage of 4.5-V to 42-V DC
  • Output configurable as +15 V, –8 V or +20 V, –4 V at loads up to 180 mA for driving Si IGBT and SiC MOSFET modules
  • Primary-side regulation with no optocoupler for extended lifetime and small form factor

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AMC1301-Q1  Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1311-Q1  Automotive 2-V input, reinforced isolated amplifier with high CMTI for voltage sensing  Isolation  Sample & Buy View Design Kits & Evaluation Modules
CSD18543Q3A  60V, N ch NexFET MOSFET™, single SON3x3, 9.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
ISO5852S-Q1  Automotive 2.5-A/5-A 5.7-kV RMS single channel isolated gate driver with protection features  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
LM46002-Q1  Automotive Qualified 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LM5180-Q1  Automotive 65-VIN PSR flyback converter with 100-V, 1.5-A integrated power MOSFET  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM74700-Q1  3.2-V to 65-V, 80-uA IQ automotive ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
SN6505B-Q1  Automotive, low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPS3700-Q1  Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS40210-Q1  4.5V to 52V Wide Input range current mode boost controller with 700 mV reference voltage  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7B82-Q1  Automotive 300-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AMC1311-Q1 Download
CSD18543Q3A VSONP (DNH)| 8 Download Download
ISO5852S-Q1 Download Download
LM46002-Q1 Download
LM5180-Q1 Download Download
LM74700-Q1 Download -
SN6505B-Q1 Download
TPS3700-Q1 Download Download
TPS40210-Q1 Download Download
TPS709 Download
Download
TPS7B82-Q1 Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 26487 03 Apr 2019
Design files (7)
Title Type Size (KB) Date
ZIP 2645 03 Apr 2019
ZIP 1140 03 Apr 2019
ZIP 1668 03 Apr 2019
ZIP 1111 03 Apr 2019
ZIP 253 03 Apr 2019
ZIP 145 03 Apr 2019
ZIP 373 03 Apr 2019
Related Tools & Software

Reference Designs (3)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles