TIDA-020030

SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET

TIDA-020030

Design files

Overview

This reference design is an IGBT or SiC isolated gate driver power stage driving a IGBT module with advanced protection features. The design consists of a single phase power stage from a traction inverter supporting high level of safety features. The IGBT module has integrated thermal diode for temperature monitoring and sensing FET for over current protection, providing fast and accurate protections. It includes the bias supplies and its output voltage monitoring, isolated DC bus sensing in redundant circuits, temp sensing for high side and low side drivers, PWM gate signal monitoring, fault signal injection diagnostics. The supply accepts a wide input range of 4.5V to 65V DC, and delivers up to 180mA output current. The isolated gate driver has up to ±10A drive strength and also includes an analog to PWM converter, which is utilized for temperature and voltage sensing.

Features
  • Single-phase power stage design for HEV/EV traction inverter applications
  • Includes a 700-V, 450-A, double-side-cooled IGBT module with integrated thermal diode for temperature monitoring and sensing FET for overcurrent protection
  • Multiple redundant circuits, supply voltage monitoring and PWM output monitoring for increased level of system safety
  • Isolated gate driver on board with a ±10-A drive strength, fast overcurrent and short-circuit protection and analog-to-PWM sensor
  • Fault signal injection for function validation
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEV9.PDF (4367 K)

Reference design overview and verified performance test data

TIDM395.PDF (643 K)

Detailed schematic diagram for design layout and components

TIDM396.PDF (114 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM397.PDF (578 K)

Detailed overview of design layout for component placement

TIDM399.ZIP (3639 K)

Files used for 3D models or 2D drawings of IC components

TIDCFQ6.ZIP (740 K)

Design file that contains information on physical board layer of design PCB

TIDM398.PDF (2987 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Isolated gate drivers

UCC21732-Q1Automotive 5.7-kVrms ±10A single-channel isolated gate driver with 2-level turn off for IGBT/SiCFETs

Data sheet: PDF | HTML
AND gates

SN74AHC1G08-Q1Automotive single 2-input, 2-V to 5.5-V AND gate

Data sheet: PDF
Comparators

TLV32015.5-V, high-speed, single push-pull comparator

Data sheet: PDF | HTML
Digital isolators

ISO7742-Q1Automotive, robust EMC, quad-channel, 2/2, reinforced digital isolator

Data sheet: PDF
Digital isolators

ISO7762-Q1Automotive, robust EMC, six-channel, 4/2, reinforced digital isolator

Data sheet: PDF | HTML
General-purpose op amps

TLV271-Q1Automotive-grade, single, 16-V, 3-MHz operational amplifier

Data sheet: PDF
Isolated DC/DC converters & modules

LM5180-Q1Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Isolated amplifiers

AMC1311-Q1Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709-Q1Automotive 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B82-Q1Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML
Precision ADCs (<=10MSPS)

ADS7049-Q1Ultra-Low-Power Ultra-Small-Size 12-Bit 2MSPS SAR ADC

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320-Q1Automotive qualified, precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Shunt voltage references

TL431-Q1Automotive adjustable precision shunt regulator (pin layout: KRA)

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3700-Q1Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide SiC/IGBT Isolated Gate Driver Reference Design With Thermal Diode and Sensing Dec. 18, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-020014 HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos