TIDA-020032

Car access Bluetooth® low energy + CAN satellite module reference design

TIDA-020032

Design files

Overview

This satellite module reference design is intended for Bluetooth® low energy passive entry passive start (PEPS) and phone as a key / digital key car access systems. The design demonstrates how control area network flexible data rate (CAN-FD) communication capabilities can be implemented with our Bluetooth wireless MCUs for systems that require higher bandwidth in-vehicle networking communications. Further benefits include reduced power consumption in the sleep state, our CAN auto-addressing method for improved manufacturing, connection monitor capabilities for improved Bluetooth localization accuracy and a compact printed-circuit board (PCB) capable of measuring Bluetooth angle of arrival (AoA) and received signal strength index (RSSI).

Features
  • CAN and CAN-FD communications
  • CAN auto-addressing
  • Capable of measuring Bluetooth AoA and RSSI
  • Small 47.625-mm × 76.2-mm (1.875 in × 3 in) PCB
  • Improved system performance with Bluetooth connection monitoring capabilities
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEW1.PDF (939 K)

Reference design overview and verified performance test data

TIDM487.PDF (374 K)

Detailed schematic diagram for design layout and components

TIDM488.PDF (136 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM489.PDF (191 K)

Detailed overview of design layout for component placement

TIDM491.ZIP (2159 K)

Files used for 3D models or 2D drawings of IC components

TIDCFS6.ZIP (749 K)

Design file that contains information on physical board layer of design PCB

TIDM490.PDF (1202 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

CAN & LIN transceivers & SBCs

TCAN4550-Q1Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Data sheet: PDF | HTML
Bluetooth products

CC2642R-Q1Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Car Access Bluetooth®+ CAN Satellite Module Reference Design Mar. 09, 2020
Technical article Adding CAN nodes in Bluetooth® Low Energy PEPS systems Jun. 11, 2019

Related design resources

Hardware development

EVALUATION BOARD
LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X2-26X2-SDK SimpleLink™ CC13x2 and CC26x2 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos