TIDA-050011
Various LED Ring Lighting Patterns Reference Design
TIDA-050011
Overview
This reference design enables human-machine interface scenarios with an LED ring that utilizes two LP5024 LED drivers to create vivid lighting patterns. Design helps to resolve common challenges for end equipment with complicated lighting patterns and constant voltage supply. This design can also adjust LP5024 brightness with analog dimming without impacting the lighting pattern contrast ratio on dynamic ambient light sense.
Features
- Vivid lighting patterns with 12-Bit, 29-kHz PWM dimming through an I2C interface
- Ultra-Low standby current down to 10 μA with automatic power saving mode
- Programmable banks (R/G/B) for easy software control of each color
- Dynamically adjusts brightness on ambient light sense
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
LP5024 — 24-channel I2C constant-current RGB LED driver
Data sheetOPT3001 — Digital ambient light sensor (ALS) with high-precision human-eye response
Data sheetStart development
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Design guide | Various LED Ring Lighting Patterns Reference Design | Nov. 01, 2018 |
White paper | Smart speaker fundamentals: Weighing the many design trade-offs | Feb. 25, 2019 | |
White paper | 智慧型喇叭基本說明: 衡量各種設計優缺點 | Feb. 08, 2019 | |
White paper | 스마트 스피커 기본 사항: 설계 장단점 따져 보기 | Feb. 08, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.