TIDC-BLUETOOTH-LOW-ENERGY-LIGHT

Bluetooth Low Energy Light Reference Design

TIDC-BLUETOOTH-LOW-ENERGY-LIGHT

Design files

Overview

This reference design is an example of using the SimpleLink™ Bluetooth low energy CC2540T high temperature range wireless microcontroller in lighting applications. The board includes RGBW LEDs controlled by the CC2540T and is USB powered. The board can be controlled out-of-the-box by the TI BLE Multitool smart phone app.

Features
  • Only Bluetooth Smart solution graded up to 125°C. Fits very well to any LED light solution
  • Simple and "ready to go" design shortens time to market
  • Example app works out-of-the box when broadcasting to the TI BLE Multitool app
  • Full light control (power, color, color temperature) directly from your smart phone
  • Fully tested design includes firmware, GUI, demo and getting started guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAF9.PDF (45 K)

Detailed schematic diagram for design layout and components

TIDRAG3.PDF (124 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC612.ZIP (1035 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2540TExtended industrial temperature Bluetooth® Low Energy (LE) wireless MCU

Data sheet: PDF | HTML

Start development

Software

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide BLE Light Development Kit Quick Start Guide (Rev. A) Sep. 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos