SimpleLink™ Wi-Fi® CC3200 Module LaunchPad
TIDC-CC3200MODLAUNCHXL
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The CC3200MODLAUNCHXL is a low-cost evaluation platform which hosts the CC3200MOD. The SimpleLink™ CC3200MOD is a wireless microcontroller (MCU) module that integrates an ARM® Cortex™-M4 based MCU, allowing customers to develop an entire application using a single device. The module LaunchPad also features programmable user buttons, RGB LED for custom applications, temperature and accelerometer sensors, as well as onboard emulation for debugging. The LaunchPad stackable headers interface demonstrates how to expand the functionality of the CC3200MOD when interfacing with other peripherals on existing BoosterPack add-on boards, such as graphical displays, audio codec, antenna selection, environmental sensing, and more.

Features
  • FCC, IC, CE, and Wi-Fi® CERTIFIED™ module, with ability to request certificate transfer for Wi-Fi Alliance members
  • CC3200MOD, SimpleLink Wi-Fi, internet-on-a-chip™ module solution with integrated MCU
  • 40-pin LaunchPad standard that leverages the BoosterPack ecosystem
  • On-board accelerometer and temperature sensor for out-of-box demo
  • Micro USB connector for power and debug connections
  • On-board chip antenna with U.FL for conducted testing
  • Can be powered externally, with 2xAA or 2xAAA alkaline batteries
  • Enables the Internet of Things (IoT)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3200  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC3200MOD  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
TPS737  1-A, ultra-low-dropout voltage regulator with reverse current protection & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC3200 Download -
CC3200MOD Download -
SN74LVC1T45 Download Download
Download Download
Download Download
Download -
TPS737 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3354 27 Aug 2018
Design files (6)
Title Type Size (KB) Date
PDF 96 10 Dec 2014
ZIP 1055 10 Dec 2014
ZIP 600 10 Dec 2014
PDF 285 10 Dec 2014
PDF 117 10 Dec 2014
ZIP 1596 10 Dec 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles