UART to Bluetooth® Low Energy (BLE) Bridge Reference Design
TIDC-SPPBLE-SW-RD
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Easily add Bluetooth Low Energy to your application using a simple serial interface with minimal BLE knowledge required. This reference software solution demonstrates how to implement a UART to BLE bridge by communicating serial data wirelessly and bi-directionally between a wired UART and wireless BLE solution. For their existing or new industrial Internet Of Things (IoT) designs, developers can quickly enable wireless connectivity by simply sending data through the standard wired serial port of their host MCU without worrying about the BLE protocol. The solution also includes an RS232 to UART hardware reference design and the software also supports SPI interfaces. Refer to this forum post for the latest release updates. 

Features
  • Enables easy BLE integration on any host microcontroller through modular code
  • Support asynchronous and synchronous serial interfaces
  • Runs on the SimpleLink™ Bluetooth low energy CC2640, CC2640R2F wireless MCUs as well as the CC2650MODA certified module.
  • Uses the TI royalty-free BLE-stack
  • Bluetooth® 5 High Speed mode (2 Mbps) support with CC2640R2F
  • Compatible with Bluetooth 4.0 / 4.1 / 4.2 implementations
  • Ports easily to other boards including the SimpleLink CC2650 SensorTag kit and CC2640R2 LaunchPad development kit
  • Offers a generic design to fit various applications
  • This easy-to-use software sub-system is tested and ready to be replicated for your next wireless project

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC2650STK :
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

$59.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2640  SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC2650  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC2650MODA  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
MAX3232  3-V to 5.5-V multichannel RS-232 line driver & receiver  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2640 Download Download
Download Download
Download Download
CC2650 Download Download
Download Download
Download Download
CC2650MODA Download Download
MAX3232 Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1956 01 Sep 2015
PDF 289 19 Jun 2015
Design files (6)
Title Type Size (KB) Date
ZIP 78 19 Jun 2015
ZIP 415 19 Jun 2015
PDF 144 19 Jun 2015
PDF 45 19 Jun 2015
PDF 183 19 Jun 2015
PDF 24 19 Jun 2015
Related Tools & Software

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles