TIDEP0003

Ethernet/IP Communications Dev Platform

TIDEP0003

Design files

Overview

Targeted for Ethernet/IP secondary communications, this development platform allows you to implement Ethernet/IP communication standards in a broad range of industrial automation equipment. It enables low footprint designs in applications such as industrial automation, factory automation or industrial communication with minimal external components and low-power performance. This reference design supports TMDSICE3359, but can also support TMDXICE110.

Features
  • Arm Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O
  • Free board support package and industrial software development kit
  • Support other industrial communications with the same hardware (e.g., EtherCAT, PROFIBUS, PROFINET and more)
  • Production-ready development platform sub-system which includes schematics, BOM, user guides, application notes, white paper, software, demos and more

 

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR336.ZIP (768 K)

Detailed schematic diagram for design layout and components

TIDR339A.ZIP (37 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF
Arm-based processors

AM3356Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3357Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML
Automotive LED drivers

TPIC28108-bit LED driver with I2C interface

Data sheet: PDF
Boost converters (integrated switch)

TPS6104128-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML
Buck converters (integrated switch)

TPS54205.5V to 36V Input, 2A, 500kHz Step-Down Converter

Data sheet: PDF
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS766250-mA, 10-V, low-IQ, low-dropout voltage regulator with power good & enable

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7861.5-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS88234-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Signal isolators with integrated power

ISO1176T40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
White paper EtherNet/IP on TI's Sitara AM335x Processors (Rev. D) Jul. 28, 2020
Technical article How to select the right industrial Ethernet standard: EtherNet/IP Feb. 25, 2016

Related design resources

Hardware development

EVALUATION BOARD
TMDSICE3359 AM3359 Industrial Communications Engine

Reference designs

REFERENCE DESIGN
TIDEP0002 PROFIBUS Communications Development Platform TIDEP0010 Sercos 3 on AM335x TIDEP0032 Multi-Protocol Industrial Communications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos