PRU Real-Time I/O Evaluation Reference Design
TIDEP0017
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design is a BeagleBone Black add-on board that allows users get to know TI’s powerful Programmable Real-Time Unit (PRU) core and basic functionality.  The PRU is a low-latency microcontroller subsystem integrated in the Sitara AM335x and AM437x family of devices.  The PRU core is optimized for deterministic, real-time processing, direct access to I/Os and ultra-low-latency requirements.  With LEDs and push buttons for GPIO, audio, a temp sensor, optional character display and more, this add-on board includes schematics, bill of materials (BOM), design files, and design guide to teach the basics of the PRU. 

Features
  • PRU low-latency microcontroller subsystem integrated in Sitara Cortex-A8 based AM335x processor
  • 32-Bit RISC architecture, 200 MHz (5 ns) per instruction, single cycle execution, dedicated instruction and data RAM, additional shared RAM, 200 MHz ( 5ns) I/O interface
  • BeagleBone Black compatible add-on board includes push buttons, I/O header, basic audio, UART (DB9), HDQ temperature sensor, proto board area, optional 8x2 LCD character display
  • Complete set of reference materials including schematics, BOM, board design files, and design guide

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

PRUCAPE :
PRUCAPE BeagleBone Black PRU expansion card

$39.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM3356  Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN  Processors  Sample & Buy View Design Kits & Evaluation Modules
AM3357  Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN  Processors  Sample & Buy View Design Kits & Evaluation Modules
AM3358  Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN  Processors  Sample & Buy View Design Kits & Evaluation Modules
AM3359  Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN  Processors  Sample & Buy View Design Kits & Evaluation Modules
AMIC110  Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols  Processors  Sample & Buy View Design Kits & Evaluation Modules
DAC082S085  8-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output  Digital-to-analog converters (DACs)  Sample & Buy Not Available
LM4808  105-mW, stereo, analog input headphone amplifier  Audio amplifiers  Sample & Buy Not Available
MAX3232E  3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection  Interface  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM3356 NFBGA (ZCE)| 298 Download
Download Download
AM3357 Download Download
AM3358 NFBGA (ZCE)| 298 Download
Download Download
AM3359 Download Download
AMIC110 Download Download
DAC082S085 Download Download
Download Download
LM4808 Download Download
Download Download
MAX3232E Download -
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles