AM437x Discrete Power Reference Design
TIDEP0020
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Sitara AM437x simplified power sequence feature provides flexibility to power designers. This reference design implementation is a BOM-optimized discrete power solution for the AM437x processor with a minimal number of discrete ICs and basic feature set. The solution represents a baseline of a discrete power solution that can be extended for additional features and capabilities of the AM437x processor.

 

Features
  • Simplified, BOM-optimized discrete power solution for the Sitara AM437x processor.
  • AM437x includes an integrated LDO that simplifies processor power sequencing requirements.
  • Systems without controlled power down can greatly benefit from this feature since the integrated LDO always ensures power up/down sequencing is met for VDDS and VDDSHVx supplies
  • The TLV62565 step down converter provides the 3.3 volt supply and the TLV62080 provides the 1.1 volt supply.
  • Two TLV702xx low drop out regulators (LDOs) provide the 1.5-V and 1.8-V supplies.
  • TLV803M voltage supervisor keeps the processor in reset until all rails are operational and to reset the processor when input power is lost.
  • This design is tested and includes schematics, BOM, design guide, and test data.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Status

TIDEP0020:
AM437x Discrete Power Reference Design

ACTIVE

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AM4376  Sitara processor: Arm Cortex-A9, PRU-ICSS  Processors  Sample & Buy View Design Kits & Evaluation Modules
AM4377  Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT  Processors  Sample & Buy View Design Kits & Evaluation Modules
AM4378  Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics  Processors  Sample & Buy View Design Kits & Evaluation Modules
AM4379  Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics  Processors  Sample & Buy View Design Kits & Evaluation Modules
TLV62080  1.2A High Efficient Step Down Converter in 2x2mm SON Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TLV62565  1.5A Buck Converter in SOT23 Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLV803  3-pin voltage supervisor (reset IC) with active-low & open-drain reset  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM4376 Download -
AM4377 Download -
AM4378 Download -
AM4379 Download -
TLV62080 Download
TLV62565 Download Download
TLV702 Download Download
Download Download
TLV803 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles