SPI Master with Signal Path Delay Compensation Reference Design
TIDEP0033
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Programmable Real-time unit within the Industrial Communication Subsystem (PRU-ICSS) enables customers to support real-time critical applications without using FPGAs, CPLDs or ASICs.
This TI design describes the implementation of the SPI master protocol with signal path delay compensation on PRU-ICSS. It supports the 32-bit communication protocol of ADS8688 with a SPI clock frequency of up to 16.7MHz.

Features
  • SPI master protocol with adjustable signal path delay compensation (not requiring external hardware for signal path delay compensation)
  • Up to 16.7MHz SPI clock
  • Supports ADS8688 SPI communication protocol
  • Automatic measurement of signal path delay for known slave response
  • This PRU-ICSS firmware has been validated with TIDA00164 (ADS8688 and ISO7141CC) and contains firmware source code, implementation description and getting started instructions.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8688  16-bit, 500-kSPS, 8-channel, single-supply SAR ADC with bipolar input ranges  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
AM4379  Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics  Processors  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interface ICs  Sample & Buy View Design Kits & Evaluation Modules
ISO7141CC  Quad-channel, 3/1, 50-Mbps digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
SN65HVS882  34-V, 8-channel digital-input serializer for industrial automation & process control  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74AUP2G08  2-ch, 2-input, 0.8-V to 3.6-V low power AND gates  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G08  Single 2-input, 1.65-V to 5.5-V AND gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
TPIC2810  8-bit LED driver with I2C interface  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS65910  Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS717  150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS766  250-mA, 10-V, low-IQ, low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8688 Download
AM4379 Download -
ISO1050 Download -
Download Download
ISO7141CC Download Download
SN65HVS882 Download -
SN74AUP2G08 Download
Download Download
Download Download
Download -
Download -
SN74LVC1G08 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TPIC2810 Download Download
TPS65910 Download -
TPS717 Download Download
Download Download
Download Download
TPS766 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles