TIDM-FRAM-THERMOSTAT

Thermostat Implementation with MSP430 Microcontroller Reference Design

TIDM-FRAM-THERMOSTAT

Design files

Overview

This reference design, featuring the MSP430FR4133 MCU, is for a battery-powered thermostat with an RS-485 remote control. The design provides accurate temperature measurement, a 3.4 inch LCD and extended battery life through ultra-low power operation.  

Features
  • 0°C - 35°C temperature measurement with 0.1°C resolution
  • Ultra-low power: 1.8uA standby current
  • Capacitive touch buttons available
  • 20-pin BoosterPack™ module headers to add connectivity
  • GUI for RS-485 remote control

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU516A.PDF (6559 K)

Reference design overview and verified performance test data

TIDRAX7.PDF (48 K)

Detailed schematic diagram for design layout and components

TIDRAX8A.PDF (60 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAY0.ZIP (128 K)

Detailed overview of design layout for component placement

TIDRAY1.ZIP (2809 K)

Files used for 3D models or 2D drawings of IC components

TIDC670.ZIP (3497 K)

Design file that contains information on physical board layer of design PCB

TIDRAX9.PDF (155 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

ESD & surge protection ICs

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS782150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +125°C

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR413316 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD753.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

Data sheet: PDF | HTML

Start development

Software

Support software

Thermostat Implementation with FRAM Microcontroller Software — TIDC669.ZIP (44464 K)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Technical article Sense, measure and more with MSP430™ MCUs at embedded world 2017 Mar. 14, 2017
Technical article New reference designs available based on the new MSP430FR4133 MCU Oct. 16, 2014
Design guide Thermostat Implementation With MSP430FR4xx Design Guide (Rev. A) Oct. 15, 2014

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430FR4133 MSP430FR4133 LaunchPad™ development kit

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
ENERGYTRACE EnergyTrace Technology

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos