Near Field Communication (NFC) MIFARE DESFire EV1 Tag Authentication Reference Design
TIDM-NFC-DESFIRE-AES
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

MIFARE DESFire EV1 is an ISO14443A RFID transponder and an NFC Type 4A Tag Platform that is used in many NFC and RFID security applications due to the ability it has to operate in the clear or operate as a secure transponder using AES Encryption. This design uses the TI AES library along with a MSP430G2553 LaunchPad+DLP-7970ABP BoosterPack to provide a simple demonstration of a cost effective reader system solution for AES authentication of MIFARE DESFire EV1 tags.
Sample code described in this design can be downloaded from the design guide.

Features
  • Features NFC Reader firmware designed for the AES authentication of MIFARE DESFire EV1 Tags
  • Allows users to easily change the AES keys used for authentication
  • Provides a cost effective solution by using the Value Line MSP430G2553
  • Firmware is portable to other microcontrollers.
  • This reference design is tested and includes firmware, schematics, and User's Guide.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430F1612  8 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2553  16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS773  250-mA, 10-V, low-dropout voltage regulator with RESET with delay  Power management  Sample & Buy Not Available
TRF7960A  TRF7960A Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC  Wireless connectivity  Sample & Buy Not Available
TRF7963A  TRF7963A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO14443A/B  Wireless connectivity  Sample & Buy Not Available
TRF7964A  TRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC  Wireless connectivity  Sample & Buy Not Available
TRF7970A  Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC  Wireless connectivity  Sample & Buy Not Available
TUSB3410  UART, I2C & IrDA serial port to USB bridge  USB ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430F1612 Download Download
Download -
MSP430G2553 Download
Download Download
Download Download
Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPS773 Download Download
TRF7960A Download Download
TRF7963A Download
TRF7964A Download
TRF7970A Download Download
TUSB3410 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application note (1)
Title Type Size (KB) Date
Multiple Files   30 Dec 2014
Design files (4)
Title Type Size (KB) Date
ZIP 113 29 Jan 2015
ZIP 98 29 Jan 2015
PDF 96 29 Jan 2015
ZIP 145 29 Jan 2015

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles