Near Field Communications (NFC) Transceiver Reference Design
TIDM-NFC-TRANSCEIVER
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This Near Field Communications (NFC) reference design outlines the required components, layout considerations, and provides firmware examples to implement NFC into applications for extracting NFC Data Exchange Format (NDEF) data from transponders, implement a Peer-to-Peer (P2P) connection or emulate an NFC transponder. NFC simplifies BluetoothTM and WiFi connections, enables interactive consumer displays, and standardizes the format of data transfers. The documentation, hardware, and example code provided allows the designer to quickly implement NFC functionality with an MSP430 or other MCU of choice. This design is based on the TRF7970ATB design.

Features
  • Integrated PCB antenna
  • U.FL connector allows customers to develop and connect an antenna of their own design
  • Test points for SPI code development/debug
  • Onboard +3VDC to +5VDC boost converter allows evaluation at full power
  • Use with NFCLink (a complete NFC Software Suite) for reading and writing NFC transponders to demonstrate Peer-to-Peer (P2P) and Card Emulation (CE) modes
  • Design is tested and includes firmware, GUI Software, hardware design, and user's guide

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Source Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Source Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61222  5V output voltage, tiny low input voltage boost converter  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TRF7964A  TRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
TRF7970A  Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61222 Download Download
TRF7964A Download
TRF7970A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (3)
Title Type Size (KB) Date
PDF 10877 17 Apr 2015
PDF 1591 10 Jun 2014
PDF 21099 04 Apr 2014
Design files (3)
Title Type Size (KB) Date
PDF 117 04 Apr 2014
ZIP 695 04 Apr 2014
PDF 117 04 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles