This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder. Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device. This reference design can be operated with a battery for data logging into FRAM or without a battery utilizing energy harvested from the RF field.
Features
NFC type 5(ISO 15693) Transponder Platform
Operates with power from RF field or 1.5V battery to enable sensor measurements
2kB user programmable FRAM memory for data logging and/or application code
Boosterpack headers available to interface additional sensors or MCU
On board antenna or options for custom external antenna
This design has been tested and includes an application report, schematic/PCB design files and software(https://www.ti.com/lit/zip/slac692)
Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.
Step 2: Download the Symbol and Footprint from the CAD.bxl file table.
Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.
Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a (free download.).
The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.