TIPD108
Analog PWM Generator 5V, 500kHz PWM Output
TIPD108
Overview
This Verified Design utilizes a triangle wave generator and comparator to generate a pulse-width-modulated (PWM) waveform with a duty cycle that is inversely proportional to the input voltage. An op amp and comparator generate a triangular waveform which is passed to one input of a comparator. By passing the input voltage to the other comparator input, a PWM waveform is produced. Negative feedback of the PWM waveform to an error amplifier is utilized to ensure high accuracy and linearity of the output. The OPA2365 op amp, TLV3502 comparator, and REF3325 reference were used to build this design. See more TI Precision Designs
Features
- Utilizes a triangle wave generator and comparator to generate PWM waveform
- Single-Supply Solution
- -2V to 2V input, DC coupled
- 5V, 500kHz PWM output
- 0.22% Measured Gain Error
- 0.108% Measured Offset Error
- Theory
- Component Selection
- TINA-TI Simulation
- Schematics and PCB Layout
- Verification and Measured Performance
- Modification Options
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
TLV3502 — 4.5ns Rail-to-Rail Comparator
Data sheetOPA2365 — 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers
Data sheetREF3325 — 2.5-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference
Data sheetStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | User guide | TIPD108 Verified Design Reference Guide | Sep. 19, 2013 | |
Technical article | Have you considered using back-emf observers for sensorless speed estimation? | Mar. 14, 2014 |
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.