Hardware Pace Detection for ECG Reference Design
TIPD111
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This Verified Design outlines a hardware pace detection solution for ECG using slope detection. The circuit is designed to work smoothly with the ADS1298 through the PACEOUT pins from the ADC directly feeding the input of the pace detection circuit. When a pace signal is detected, the output from the circuit is designed to latch a logic signal high to be read from a GPIO.

See more TI Precision Designs

Features
  • Monitors for Signal from Pacemaker using slope detection
  • Outputs and latches an logic pin which can be monitored using a GPIO
  • Single Supply Solution
  • Designed to mate with ADS1298ECG-FE board
This Verified Design Includes
  • Theory
  • Component Selection
  • TINA-TI Simulation
  • Schematics and PCB Layout
  • Verification and Measured Performance
  • Modification Options

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS1298  8-Channel 24-bit ADC With Integrated ECG Front End  Medical AFEs  Sample & Buy View Design Kits & Evaluation Modules
OPA348  1MHz, 45uA, RRIO, Single Op Amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G00  Dual 2-Input Positive-NAND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
TLV3401  Single nano power high-voltage comparator with open-drain output  Amplifiers  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS1298 Download Download
Download Download
OPA348 Download Download
Download Download
Download Download
SN74LVC2G00 Download
Download Download
Download -
TLV3401 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 794 18 Jun 2013
Design files (4)
Title Type Size (KB) Date
ZIP 746 20 Sep 2013
PDF 70 20 Sep 2013
PDF 161 20 Sep 2013
ZIP 883 19 Sep 2013
Related Tools & Software

Design tools & simulation (1)

Name Part Number Tool Type
SPICE-based analog simulation program  TINA-TI  Simulation tool 

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles