TIPD158

Low Cost Loop-Powered 4-20mA Transmitter EMC/EMI Tested Reference Design

TIPD158

Design files

Overview

This CerTIfied Reference Design is a low cost system that implements a 12-bit loop-powered, or 2-wire, transmitter using the DAC7311, OPA317, and TL431B. The design includes a protection circuit that provides immunity to the IEC61000-4 test suite. The design also includes a circuit to rectify a reverse polarity supply voltage. The protection circuit and rectifier do not negatively affect the current output performance, resulting in <0.2% total unadjusted error (TUE).

This design is well suited for industrial automation and process conrol applications requiring a low-cost solution for 2-wire data transmission.

Features
  • 12-bit, loop-powered 4-20mA, transmitter
  • 10-36 V Loop Supply Voltage
  • <0.2% total unadjusted error (TUE)
  • <0.04% calibrated error
  • Low Cost Design
  • Verified to pass IEC61000-4-2/3/4/6 tests
  • Functional with reverse polarity supply connection

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDC383A.ZIP (2604 K)

Detailed schematic diagram for design layout and components

TIDRB04.PDF (132 K)

Detailed schematic diagram for design layout and components

TIDRB05.PDF (79 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Precision DACs (<=10MSPS)

DAC731112-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications

Data sheet document-pdfAcrobat PDF
Precision op amps (Vos<1mV)

OPA317Low Offset, Rail-to-Rail I/O Operational Amplifier

Data sheet document-pdfAcrobat PDF open-in-new HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet document-pdfAcrobat PDF open-in-new HTML

Start development

Software

Support software

TIPD158 Simulation – TIDC680.ZIP (642 K)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide Low-Cost Loop-Powered 4-mA to 20-mA Transmitter EMC/EMI Tested Design Guide Apr. 23, 2014
Technical article How to design fully isolated 4-wire sensor transmitters Oct. 21, 2015
Technical article How to design power-isolated 4-wire sensor transmitters Sep. 18, 2015
Technical article Designing output isolated 4-wire sensor transmitters Aug. 28, 2015
Technical article 2-wire 4-20mA sensor transmitters: Increasing Sensor Power with Switching Power Supplies (Part 6) Apr. 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos