±50A Current Sensor using Closed-Loop Compensated Hall Element Reference Design
TIPD180
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- +/-50-A Current Sensor Using Closed-Loop Compensated Hall Element
(PDF 614 KB)
08 Dec 2014
-
TIPD180 Design File
(ZIP 346 KB)
16 Dec 2014
Description
This TI Precision Verified Design provides a complete closed loop Hall based current transducer signal conditioning solution. The circuit features the DRV411 and is designed to accurately measure dc, ac and pulsed currents to +/-50 A with galvanic isolation between the primary and secondary circuits. The DRV411 provides Hall excitation, a compensation coil driver and a precision difference amplifier in a single package. The unique current spinning technology employed on the DRV411 virtually eliminates the offset and 1/f noise of the Hall device and enables accurate, galvanically isolated, high-current, measurements in applications such as industrial motor control, energy, and HEV.
Features
- TI Precision Designs: Verified Design
- Includes theory, component selection, TINA-TI simulation, PCB schematic & layout, bill of materials, and measured results
- Measures dc, ac and pulsed currents to +/-50 A
- Single 5 V supply
- Galvanic Isolation between primary and secondary circuits
See the Important Notice and Disclaimer covering reference designs and other TI resources.