TIPD205
±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design
TIPD205
Overview
This single-supply open loop current sensing solution to accurately measure dc, ac and pulsed currents. Allows highly accurate current measurements up to 110 A
Features
- Current range up to 100 A
- Integrated fluxgate sensor
- Sensitivity of 20 mV/A
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Products
Includes TI products in the design and potential alternatives.
DRV425 — Fully-integrated fluxgate magnetic sensor for open-loop applications
Data sheetOPA320 — Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier
Data sheetStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | ±100-A Busbar Current Sensor Reference Design Using Open-Loop Fluxgate Sensors (Rev. A) | Sep. 01, 2017 | |
Technical article | A smarter way for solar to power the grid – think inside the box | May 05, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.