TL1963A-33EVM
TL1963A-33EVM Evaluation Module
TL1963A-33EVM
Overview
The TL1963A-33EVM facilitates evaluation of the TL1963A-33 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.
Features
- Optimized for Fast Transient Response
- Output Current: 1.5 A
- Dropout Voltage: 340 mV
- Low Noise: 40 µVRMS (10 Hz to 100 kHz)
- 1-mA Quiescent Current
- High Ripple Rejection: 68 dB
- 1-mA Quiescent Current
- No Protection Diodes Needed
- Controlled Quiescent Current in Dropout
- Less Than 1-µAmp Quiescent Current in Shutdown
- Stable with 10-µFarad Output Capacitor
- Stable with Ceramic Capacitors
- Reverse-Battery Protection
- No Reverse Current
- Thermal Limiting
Linear regulators (LDO)
Order & start development
Evaluation board
TL1963A-33EVM – TL1963A-33EVM Evaluation Module
Technical documentation
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
More literature | TL1963A-33EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
User guide | TL1963EVM-384 (Rev. A) | Oct. 08, 2008 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.