TLC59116FEVM-571

16 Channel LED Driver Evaluation Module

TLC59116FEVM-571

Order now

Overview

The TLC59116F is an I2C bus-controlled, 16-channel LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight application for amusement products. Each LED output has its own 8-bit resolution (256 steps), fixed-frequency, individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value. This EVM helps the user evaluate the features of the Texas Instruments TLC59116F, which is an I2C™ bus-controlled, 16-channel LED driver. The user’s guide includes setup instructions, a schematic diagram, a bill of materials, printed-circuit board layout drawings, and software instructions.
RGB LED drivers
TLC59116F 16-bit Fast-Mode Plus (FM+) I2C-Bus LED driver

Order & start development

Evaluation board

TLC59116FEVM-571 – 16 Channel LED Driver Evaluation Module

GUI for evaluation module (EVM)

EVM Setup Files – SLVC212.ZIP (540KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
More literature TLC59116FEVM-571 EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide TLC59116FEVM-571 Feb. 11, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos