TLK1501EVM

TLK1501 SerDes Evaluation Module

TLK1501EVM

Order now

Overview

The TLK1501 serdes evaluatiom module (EVM) board is used to evaluate the TLK1501 device (VQFP) and associated optical interface (NetLight™) for point-to-point data transmission applications.

The board enables the designer to connect 50 ohm parallel buses to both transmitter and receiver connectors. The TLK1501, using high speed PLL technology, serializes, encodes (8 b/10 b) and transmits data along one differential pair. The receiver part of the device deserializes, decodes and presents data on the parallel bus. The high speed (up to 1.6 Gbps) data lines interface to four 50 ohm controlled-impedance SMA connectors. The designer can either use this copper interface directly or loop back to the laser module section for an optical interface (not provided).

Features

Some of the advanced features offered by this board include:

  • PCB (printed-circuit board) is designed for high-speed signal integrity
  • Flexibility--The PCB can be configured for copper or optical interfaces
  • SMA and parallel fixtures are easily connected to test equipment
  • All input/output signals are accessible for rapid prototyping
  • Analog and digital power planes can be supplied through separate banana jacks for isolation or can be combined using ferrite bridging networks
  • Series termination resistors provide parallel RD outputs
  • Onboard capacitors provide ac-coupling of high-speed signals
Other interfaces
TLK1501 0.6 to 1.5-Gbps transceiver

Order & start development

Evaluation board

TLK1501EVM – TLK1501 SerDes Evaluation Module

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TLK1501 Serdes EVM Kit Setup and Usage User's Guide Jun. 14, 2000
Certificate TLK1501EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet 0.6 to 1.5 Gbps Transceiver datasheet (Rev. F) Sep. 05, 2003

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos