TLV62595EVM-130

5.5-V input, 4-A output step-down buck converter with 1% accuracy evaluation module

TLV62595EVM-130

Order now

Overview

The TLV62595EVM-130 evaluation module (EVM) facilitates the evaluation of the TLV62595 4-A step-down converters with DCSControl™ in a 1.5-mm × 1.5-mm QFN package. The EVM output a 1.8-V output voltage with 1% accuracy from input voltages from 2.5 V to 5.5 V with a maximum solution height of 1 mm. The TLV62595 is a highly efficient and small solutions for point-of-load (POL) converters in all types of equipment, such as solid-state drives (SSDs), optical modules and portable devices.

Features
  • Up to 97% efficiency
  • 1% feedback or output voltage accuracy (full temperature range)
  • 4-A output current
  • 34-mm² total solution size
  • Pin-to-pin 2-A, 3-A, 4-A devices (TPS62825, TPS62826, TPS62827)
Buck converters (integrated switch)
TLV62595 2.5-V to 5.5-V input, 4-A step-down converter with 1% output accuracy in 1.5-mm x 1.5-mm QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TLV62595EVM-130 — 5.5-V input, 4-A output step-down buck converter with 1% accuracy evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TLV62595EVM-130 Evaluation Module PDF | HTML 10 Mar 2021
Certificate TLV62595EVM-130 EU Declaration of Conformity (DoC) 09 Oct 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos