TLV71733PEVM-072
TLV71733PEVM-072 Evaluation Module for Single Output, Low Noise, Low-Dropout Regulator
TLV71733PEVM-072
Overview
The TLV71733PEVM-072 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TLV71733P Single Output, 150mA, Low Noise, Low-Dropout Regulator. The EVM demonstrates the proper operation of a 5.5V, 150mA, <0.1μA Iq, low noise, low-dropout linear regulator in a DQN package.
Features
- Input Voltage +2.90V to +5.5V
- Fixed Output: 3.3V
- Accuracy: 0.5%
- Dropout Voltage: 350mV max at 0.98 X Vout (2.4V at 150mA)
- Stable with Ceramic Output Capacitance >= 0.1uF
- CMOS Logic Level Compatible Enable
- Foldback Current Limit
- Thermal Shutdown Protection
- 1.0mm x 1.0mm DQN Package
- Operation Range: -40 to +125°C
Linear regulators (LDO)
Order & start development
Evaluation board
TLV71733PEVM-072 – Evaluation Module for TLV71733P Single Output, Low Noise, Low-Dropout Regulator
Technical documentation
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
More literature | TLV71733PEVM-072 EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
User guide | TLV71733PEVM-072 User's Guide | Oct. 31, 2011 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.