TLV803SEVM-019
TLV803 3-pin voltage supervisor with active-low open-drain reset evaluation module
TLV803SEVM-019
Overview
The TLV803SEVM-019 evaluation module (EVM) is a fully-assembled and tested circuit that lets you easily evaluate the TLV803S supply voltage supervisor (SVS) at a supply voltage of 3.3 V. The TLV803S SVS is an active-low reset SVS. The output (reset) of the EVM is either high (equivalent to the supply voltage) when the VDD voltage is greater than the threshold voltage, or low (0 V) when the VDD voltage is less than the threshold voltage.
Features
- 3-pin SOT-23 package
- Supply current: 9 µA (typical)
- Precision supply-voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V
- Power-on reset generator with fixed delay time of 200 ms
- Pin-to-pin compatible with MAX803
- Open-drain RESET output
- Temperature range from –40°C to +125°C
Supervisor & reset ICs
Order & start development
Evaluation board
TLV803SEVM-019 – TLV803 3-pin voltage supervisor with active-low open-drain reset evaluation module
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
* | User guide | TLV8xxxEVM-019 Evaluation Modules User's Guide | Apr. 08, 2011 |
More literature | TLV803SEVM-019 EU Declaration of Conformity (DoC) | Jan. 02, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.