TMCS1100EVM
TMCS1100 isolated Hall-effect current sensing evaluation module
TMCS1100EVM
Overview
The TMCS1100EVM is a tool intended to facilitate rapid, convenient use of the TMCS1100, an isolated Hall-effect precision crrent sense monitor utilizing an external reference. This evaluation module allows the user to push the max operating current through the Hall-input side while measuring the isolated output. The fixture layout is not intended as a model for the target circuit, nor is it laid out for electromagnetic (EMI) testing. The TMCS1100EVM consists of a single PCB, breakable into 4 individual pieces to allow evaluation of the different device variants.
Features
- Evaluation of the TMCS1100Ax in all gain options
- Test points to allow ease of acess to device pins
- Large copper planes to help with heat dissipation
- Large lug connectors to connect the EVM to large current carrying leads
Hall-effect current sensors
Order & start development
TMCS1100EVM – TMCS1100 isolated Hall-effect current sensing evaluation module
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | TMCS1100EVM User's Guide (Rev. A) | Mar. 25, 2020 |
Technical article | How to use Hall-effect current sensors in telecom rectifiers and server PSUs | May 06, 2020 | |
More literature | TMCS1100EVM EU Declaration of Conformity | Feb. 26, 2020 | |
More literature | TMCS1100EVM EU Declaration of Conformity (DoC) (Rev. A) | Jun. 24, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.