TMDSDOCK28069

F28069 Piccolo Experimenter Kit

TMDSDOCK28069

Order now

Overview

TMDSDOCK28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

 

Features

Hardware Features

  • TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key MCU signals
    • Perforated area for prototyping
    • On-board XDS100v1 JTAG debug probe
    • Powered by USB cable or a 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069

 

Software Features

 

Get Started

  • TMDSCNCD28069 Piccolo F28069 controlCARD
  • DIMM100 Docking Station baseboard
  • USB Cable (Type-A Plug to Type-B Plug)

C2000 real-time microcontrollers
TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28063 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 68 KB RAM TMS320F28064 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB flash, 100 KB RAM TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA
Download View video with transcript Video

Order & start development

Evaluation board

TMDSDOCK28069 — F28069 Piccolo Experimenter Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TMS320F2806x Real-Time Microcontrollers datasheet (Rev. J) PDF | HTML 16 Sep 2021
Errata TMS320F2806x Real-Time MCUs Silicon Errata (Rev. O) PDF | HTML 09 Apr 2021
Certificate TMDSDOCK28069 EU Declaration of Conformity (DoC) 07 Aug 2018

Related design resources

Hardware development

EVALUATION BOARD
LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU
DAUGHTER CARD
TMDSCNCD28069 F28069 Piccolo controlCARD TMDSCNCD28069ISO Piccolo TMS320F28069 Isolated controlCARD TMDSCNCD28069MISO controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos