TMDSDOCK28M36

H63C2 Concerto Experimenter Kit

TMDSDOCK28M36

Order now

Overview

The C2000 Experimenter Kits from Texas Instruments are ideal products for initial device exploration and testing. The Concerto H63C2 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a H63C2 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer StudioTM IDE v5 and USB cable.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.

Features
  • Isolated USB JTAG Interface (XDS100v2)
  • Micro-USB, Ethernet, and MicroSD communication interfaces
  • 180-pin DIMM Interface
  • Analog I/O, digital I/O and JTAG signals at DIMM interface
  • Single 5V power rail for full operation
C2000 real-time microcontrollers
F28M36H33B2 C2000™ dual core 32-bit MCU with 275 MIPS, 1024-kb Flash F28M36H53B2 C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash, 64 KB RAM F28M36P53C2 C2000™ Dual Core 32-bit MCU with 275 MIPS, 1024 KB Flash, ENET, USB F28M36P63C2 C2000™ Dual Core 32-bit MCU with 275 MIPS, 1536 KB Flash, ENET, USB
Download View video with transcript Video

Order & start development

Evaluation board

TMDSDOCK28M36 — H63C2 Concerto Experimenter Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TMDSDOCK28M36 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TI-RTOS 2.20 User's Guide (Rev. M) 17 Jun 2016
User guide TI-RTOS 2.16 User's Guide (Rev. L) 22 Feb 2016

Related design resources

Hardware development

INTERFACE ADAPTER
TMDSADAP180TO100 180 to 100 Pin DIMM Adapter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos