TMDSEMU100V2U-14T

XDS100v2 JTAG Debug Probe (14-pin TI version)

TMDSEMU100V2U-14T

Overview

The Spectrum Digital XDS100v2 is the second generation of the XDS100 family of debug probes (emulators) for TI processors. The XDS100 family features the lowest cost of all the XDS family of debug probes while supporting the traditional JTAG standard (IEEE1149.1). Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).

Note: cJTAG (IEEE1149.7) compatible debug probes are labeled XDS100v3 and available from selected third parties. cJTAG is required if debugging a CC26xx, CC2538 or CC13xx device.

The Spectrum Digital XDS100v2 connects to the target board via a TI 14-pin connector and to the host PC via USB2.0 High Speed (480Mbps). It also requires a license of Code Composer Studio™ IDE running on the host PC.

The Spectrum Digital XDS100v2 comes in a package consisting of:

  • XDS100v2 debug board
  • USB2.0 cable
  • Quick start guide

Devices supported:

  • Basic JTAG debug supports most TI microcontrollers (except MSP430), all wireless MCUs, most DSPs (except C54x, C62x, C67x) and all ARM processors
  • Core and System trace are available via the ETB in selected ARM and DSP processors
  • For more information on the trace capabilities of a particular device please refer to its technical reference manual (TRM)

You will need:

  • A free license of Code Composer Studio IDE (any other paid licenses can also be used)
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features a compatible JTAG header

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 130mm x 130mm x 51mm (5.0in x 5.0in x 2.0in)
  • Packaged product weight: 140g (5.0oz)

 

The XDS100v2 is the second generation of the XDS100 family of low cost JTAG debug probes (emulators) for TI processors. Designed to deliver full featured JTAG connectivity at a low cost, the XDS100 is the family of choice for entry-level debugging of TI microcontrollers, processors and wireless devices.

The XDS100v2 is the first of the XDS100 family that supports all TI devices with a JTAG debug port and replaces the previous XDS100v1 technology. Also, both Core and System Trace are available for all ARM and DSP devices that support Embedded Trace Buffer (ETB).

Following the multitude of JTAG headers available in the marketplace, the XDS100 family features models with TI 14-pin, TI 20-pin, ARM 10-pin and ARM 20-pin connectors. Some models have dual connectors for added flexibility.

The XDS100 family supports the traditional IEEE1149.1 (JTAG) as well as IEEE1149.7 (cJTAG) and operates with interface levels of +1.8V and 3.3V.

IEEE1149.7 or Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers. Support for cJTAG is only featured in the XDS100v3, which is the third variant of the XDS100 family of low cost JTAG debug probes (emulators). XDS100v3 debug probes are available from selected TI third parties.

All XDS100 models support either USB2.0 Full Speed (11Mbps) or High Speed (480Mbps) connection to the host.

The XDS100 family is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Debug Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:

C2000 real-time control MCUs
F28M35E20B C2000™ Dual Core 32-bit MCU with 120 MIPS, 512 KB Flash F28M35H22C C2000™ Dual Core 32-bit MCU with 250 MIPS, 512 KB Flash F28M35H52C C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash F28M35M22C C2000™ Dual Core 32-bit MCU with 150 MIPS, 512 KB Flash F28M35M52C C2000™ Dual Core 32-bit MCU with 150 MIPS, 1024 KB Flash F28M36H33B2 C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash F28M36H53B2 C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash, 64 KB RAM F28M36P53C2 C2000™ Dual Core 32-bit MCU with 275 MIPS, 1024 KB Flash, ENET, USB F28M36P63C2 C2000™ Dual Core 32-bit MCU with 275 MIPS, 1536 KB Flash, ENET, USB SM320F2801-EP C2000™ 32-bit MCU with 100 MHz, 32 KB Flash, 6 PWM SM320F2808-EP C2000™ 32-bit MCU with 100 MHz, 128 KB Flash, 12 PWM SM320F2812 C2000™ Military 32-bit MCU with 150 MHz, 256 KB Flash, EMIF SM320F2812-EP C2000™ Enhanced Product 32-bit MCU with 150 MHz, 256 KB Flash, EMIF SM320F2812-HT C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF SM320F28335-EP C2000™ Enhanced Product 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC SM320F28335-HT C2000™ High Temperature 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC SMJ320F2812 C2000™ Military 32-bit MCU with 150 MHz, 256 KB Flash, EMIF TMS320C2801 32-Bit Digital Signal Controller with ROM TMS320C2802 32-Bit Digital Signal Controller with ROM TMS320C28341 C2000™ 32-bit MCU with 200 MIPS, FPU, 196 KB RAM, EMIF TMS320C28342 C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF TMS320C28343 C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28344 C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF TMS320C28345 C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346 C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F2801 C2000™ 32-bit MCU with 100 MHz, 32 KB Flash, 6 PWM TMS320F28015 C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, 8 PWM TMS320F28016 C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, 8 PWM, CAN TMS320F2802 C2000™ 32-bit MCU with 100 MHz, 64 KB Flash, 6 PWM TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 8 PWM TMS320F280200 C2000™ 32-bit MCU with 40 MHz, 16 KB Flash TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB Flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 8 PWM TMS320F280220 Piccolo Microcontroller TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB Flash TMS320F280230 C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 6 PWM TMS320F28026 C2000™ 32-bit MCU with 60 MHz, 32 KB Flash TMS320F280260 C2000™ 32-bit MCU with 50 MHz, 16 KB Flash, 6 PWM TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash TMS320F280270 C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 6 PWM TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC TMS320F28030 C2000™ 32-bit MCU with 60 MHz, 32 KB Flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB Flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA TMS320F28044 C2000™ 32-bit MCU with 100 MHz, 128 KB Flash, 16 HRPWM TMS320F28050 C2000™ 32-bit MCU with 60 MHz, 32 KB Flash TMS320F28051 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs, 2 MSPS ADC TMS320F28052 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs, 3.75 MSPS ADC TMS320F28052F C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC, PGAs TMS320F28052M C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-MOTION, PGAs TMS320F28053 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA, PGAs, 3.75 MSPS ADC TMS320F28054 C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, PGAs TMS320F28054F C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-FOC, PGAs TMS320F28054M C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-MOTION, PGAs TMS320F28055 C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA, PGAs TMS320F2806 C2000™ 32-bit MCU with 100 MHz, 64 KB Flash, 12 PWM TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, 52 KB RAM TMS320F28062F C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC TMS320F28063 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, 68 KB RAM TMS320F28064 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash, 100 KB RAM TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB Flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash, 100 KB RAM TMS320F28068F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC TMS320F28068M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-MOTION TMS320F2808 C2000™ 32-bit MCU with 100 MHz, 128 KB Flash, 12 PWM TMS320F2809 C2000™ 32-bit MCU with 100 MHz, 256 KB Flash, 12 PWM TMS320F2810 C2000™ 32-bit MCU with 150 MHz, 128 KB Flash TMS320F2811 C2000™ 32-bit MCU with 150 MHz, 256 KB Flash TMS320F2812 C2000™ 32-bit MCU with 150 MHz, 256 KB Flash, EMIF TMS320F28232 C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234 C2000™ 32-bit MCU with 150 MIPS, 256 KB Flash, EMIF, 12b ADC TMS320F28235 C2000™ 32-bit MCU with 150 MIPS, 512 KB Flash, EMIF, 12b ADC TMS320F28332 C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28334 C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB Flash, EMIF, 12b ADC TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC TMS320R2811 C2000™ 32-bit MCU with 150 MHz, 40 KB RAM TMS320R2812 C2000™ 32-bit MCU with 150 MHz, 40 KB RAM, EMIF

 

C5000 low-power DSPs
SM320VC5510A-EP Enhanced Product Fixed-Point Digital Signal Processor SM320VC5510A-HIREL Fixed-Point Digital Signal Processor TMS320C5504 Fixed-Point Digital Signal Processor TMS320C5505 Fixed-Point Digital Signal Processor TMS320C5514 Fixed-Point Digital Signal Processor TMS320C5515 Fixed-Point Digital Signal Processor TMS320C5517 TMS320C5517 low-power digital signal processor TMS320C5532 Fixed-Point Digital Signal Processor TMS320C5533 Fixed-Point Digital Signal Processor TMS320C5534 Fixed-Point Digital Signal Processor TMS320C5535 Fixed-Point Digital Signal Processor TMS320VC5501 Fixed-Point Digital Signal Processor TMS320VC5502 Fixed-Point Digital Signal Processor TMS320VC5503 Fixed-point digital signal processor TMS320VC5506 Fixed-Point Digital Signal Processor TMS320VC5507 Fixed-Point Digital Signal Processor TMS320VC5509A Fixed-Point Digital Signal Processor TMS320VC5510A Fixed-Point Digital Signal Processors

 

Digital power isolated controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power

 

Hercules MCUs for functional safety
RM41L232 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM42L432 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM44L520 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM44L920 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM46L430 16/32 Bit RISC Flash MCU, Cortex R4F, USB RM46L440 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC RM46L450 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM46L830 16/32 Bit RISC Flash MCU, Cortex R4F, USB RM46L840 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC RM46L850 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM46L852 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM48L530 16/32-Bit RISC Flash Microcontroller RM48L540 16/32-Bit RISC Flash Microcontroller RM48L730 16/32-Bit RISC Flash Microcontroller RM48L740 16/32-Bit RISC Flash Microcontroller RM48L940 16/32-Bit RISC Flash Microcontroller RM48L950 16/32-Bit RISC Flash Microcontroller RM48L952 16/32-Bit RISC Flash Microcontroller RM57L843 16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC TMS570LC4357 16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100 TMS570LS0232 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0332 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0432 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0714 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS0714-S High Performance 32-bit ARM Cortex-R5 based Microcontroller TMS570LS0914 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS1114 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1115 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1224 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1225 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1227 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC TMS570LS2124 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS2125 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS2134 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS2135 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS3134 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS3135 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS3137 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay TMS570LS3137-EP Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay

 

Other MCUs
MSP432P401M SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with precision ADC, 128kB Flash and 32kB RAM TM4C1230D5PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1230E6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1230H6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231C3PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231D5PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231D5PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231E6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231E6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231H6PGE High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231H6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1231H6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1232C3PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1232D5PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1232E6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1232H6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233C3PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233D5PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233D5PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233E6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233E6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233H6PGE High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233H6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1233H6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1236D5PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1236E6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1236H6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237D5PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237D5PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237E6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237E6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237H6PGE High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237H6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1237H6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123AE6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123AH6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123BE6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123BE6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123BH6PGE High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123BH6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123BH6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123BH6ZRB High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123FE6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123FH6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GE6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GE6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GH6PGE High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GH6PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GH6PZ High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GH6ZRB High performance 32-bit ARM® Cortex®-M4F based MCU TM4C123GH6ZXR High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1290NCPDT High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1290NCZAD High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1292NCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1292NCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1294KCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1294NCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1294NCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1297NCZAD High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1299KCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1299NCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129CNCPDT High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129CNCZAD High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129DNCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129DNCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129EKCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129ENCPDT IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129ENCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129LNCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129XKCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TM4C129XNCZAD IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU TMS470MF03107 16/32-Bit RISC Flash Microcontroller TMS470MF04207 16/32-Bit RISC Flash Microcontroller TMS470MF06607 16/32-Bit RISC Flash Microcontroller

 

Other processors
TM4C1230C3PM High performance 32-bit ARM® Cortex®-M4F based MCU

 

Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
Download
Important note

Please note that this product has been replaced by the XDS110 (TMDSEMU110-U) debug probe. This new debug probe offers more features and better performance.

Related design resources

Hardware development

EVALUATION BOARD
DRV8301-69M-KITThree Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU
DRV8301-HC-C2-KITThree Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU
DRV8302-HC-C2-KITThree Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU
DRV8312-69M-KITThree Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU
DRV8312-C2-KITThree Phase BLDC Motor Kit with DRV8312 and Piccolo MCU
TMDSDOCK28027TMS320F28027 Experimenter Kit
TMDSDOCK28035F28035 Piccolo Experimenter's Kit
TMDSDOCK28069F28069 Piccolo Experimenter Kit
TMDSDOCK28343Delfino C28343 Experimenter's Kit
TMDSDOCK28M36H63C2 Concerto Experimenter Kit
TMDSDOCKH52C1H52C1 Concerto Experimenter Kit
TMDSEVM5517C5517 Evaluation Module (EVM)
TMDSHVBLPFCKITHV Bridgeless PFC Developer's Kit
TMDSHVMTRINSPINHigh Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU
TMDSILPFCKITC2000 2 Phase Interleaved Power Factor Correction Kit with integrated power metering
TMDSPREX28335C2000 Peripheral Explorer Kit
TMDSRSLVRC2000 Resolver to Digital Conversion Kit
TMDSSOLARUINVKITSolar Micro Inverter Development Kit
UCD3138ALLCEVM150UCD3138A LLC Evaluation Module
UCD3138HSFBEVM-029UCD3138 Hard Switching Full Bridge Converter Evaluation Module
UCD3138OL40EVM-032UCD3138 Programmable Digital Power Controller Open Loop Evaluation Module (40-pin version)
UCD3138OL64EVM-031UCD3138 Programmable Digital Power Controller Open Loop Evaluation Module (64-pin version)
UCD3138PFCEVM-026UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module
UCD3138PSFBEVM-027UCD3138PSFBEVM-027 Evaluation Module
DAUGHTER CARD
UCD3138064EVM-166UCD3138064 Control Card Evaluation Module
DEBUG PROBE
TMDSEMU200-UXDS200 USB Debug Probe
TMDSEMU560V2STM-UXDS560v2 System Trace USB Debug Probe
TMDSEMU560V2STM-UEXDS560v2 System Trace USB & Ethernet Debug Probe
TMDSEMUPROTRACEXDS560v2 PRO TRACE Receiver & Debug Probe
DEVELOPMENT KIT
TMDSDOCK28335TMS320F28335 Experimenter Kit
TMDSHVMPPTKITHigh Voltage Isolated Solar MPPT Developers Kit
TMDSHVMTRPFCKITHigh Voltage Motor Control and PFC Developer's Kit
TMDSHVRESLLCKITHV Resonant LLC Developer’s Kit

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIOCode Composer Studio (CCS) Integrated Development Environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos