TMDSEVM6657

TMS320C6657 Lite Evaluation Modules

TMDSEVM6657

Order now

Overview

The TMS3206657 Lite Evaluation Module (EVM), is an easy-to-use, cost-efficient development tool that helps developers quickly get started with designs using the C6657 or C6655 or C6654 family of DSPs. The EVM includes an on-board, single C6657 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a standalone board. The software accompanying the 6657LS EVM includes Code Composer Studio™ Integrated Development Environment version 5 (CCS v5), and TI’s Multicore Software Development Kit (MCSDK) that includes the Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), SYSBIOS, and Out of Box (OOB) Demonstration software. The TMDSEVM6657LS EVM comes with XDS200 emulation capability. In addition, an external emulator via JTAG emulation header can be also be used.

Digital signal processors (DSPs)
TMS320C6652 High performance cost-optimized single-core C66x fixed and floating-point DSP - 600MHz TMS320C6654 High performance single-core C66x fixed and floating-point DSP- up to 850MHz TMS320C6655 High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6657 High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART
Download View video with transcript Video

Order & start development

Evaluation board

TMDSEVM6657LS — TMS320C6657 Lite Evaluation Modules

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Software development kit (SDK)

PROCESSOR-SDK-RTOS-C665X — RTOS Processor SDK for C665X

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TMDSEVM6657LS EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

INTERFACE ADAPTER
HL5CABLE Hyperlink Cable TMDXEVMPCI AMC to PCIe Adapter Card

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-C665X Processor SDK for C665x Processors - TI-RTOS support
DRIVER OR LIBRARY
MATHLIB DSP Math Library for Floating Point Devices SPRC264 TMS320C5000/6000 Image Library (IMGLIB) SPRC265 TMS320C6000 DSP Library (DSPLIB)
OPERATING SYSTEM (OS)
SYSBIOS TI-RTOS for Processors, MCU and Wireless Connectivity

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos