TMDSHVMPPTKIT

High Voltage Isolated Solar MPPT Developers Kit

TMDSHVMPPTKIT

Order now

Overview

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSHVMPPTKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035 and is intended to jump start engineers in developing solar based inverter and converter applications. This evaluation board features a two phase interleaved boost stage for maximum power point tracking, and a half-bridge resonant LLC isolation stage, both digitally controlled from a single MCU. Included are Incremental Conductance and Perturb and Observe algorithms, allowing designers the flexibility to test different options for maximum power point tracking. Built-in USB JTAG emulation eliminates the need for external hardware, and a quick start graphical user interface is included as well. All hardware and software is fully documented and open source for design use.

Features

Hardware Features

  • 200-300VDC Input up to 500Watts
  • 400VDC Output
  • 1:1 Resonant LLC for isolation
  • 2 Phase DC/DC Boost for Maximum Power Point Tracking
  • Onboard USB JTAG Emulation
  • Hardware Files are in controlSUITE at development_kits\HV_SOLAR_DC_DC

Software Features

Get Started

  • Follow the Quick Start Guide included in the kit
  • Or included in controlSUITE at C:\ti\controlSUITE\development_kits\HV_SOLAR_DC_DC

C2000 real-time microcontrollers
TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA
Download View video with transcript Video

Order & start development

Development kit

TMDSHVMPPTKIT — High Voltage Isolated Solar MPPT Developers Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TMDSHVMPPTKIT EU Declaration of Conformity (DoC) 02 Jan 2019
White paper Breakthrough technologies lead the solar power industry into the future 27 Jul 2018
Application note Digitally Controlled HV Solar MPPT DC-DC Converter Using C2000 Piccolo MCU 29 May 2012

Related design resources

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos