TMDSHVRESLLCKIT

HV Resonant LLC Developer’s Kit

TMDSHVRESLLCKIT

Order now

Overview

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSHVRESLLCKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28027 to digitally control a 300W resonant LLC half-bridge DC/DC converter with added synchronous rectification. The resonant LLC power topology is valued for its inherently high levels of efficiency credited to high frequency, low loss resonant switching. However, implementation of such a power converter can be challenging since the control theory is based in frequency modulation of the converter rather than the more typically seen duty cycle modulation. This solution guides users step-by-step through the complexities of a resonant LLC half-bridge converter, melding software and hardware design approaches to implement a complete high performance converter. The C2000™ Piccolo™ microcontroller is the digital controller for this design, enabling the resonant converter to operate at greater than 90% efficiency across wide load ranges, and with peak efficiency greater than 93%.

Features
  • Full microcontroller-based control of resonant LLC half-bridge DC/DC converter
  • 375-405V DC input, 12 DC output, 25A rated output (300W)
  • >90% efficiency across wide load range with >93% peak efficiency
  • Synchronous rectification support for increased power efficiency
  • Zero voltage switching (ZVS) across entire load range for greater efficiency and reliability
  • Hardware Files are in controlSUITE at development_kits\TMDSHVRESLLCKIT_v1.0

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for device drivers and example projects
  • Convenient GUI for initial design evaluation, and detailed step-by-step documentation for further depth of evaluation
  • Step-by-step guide details the implementation of the underlying software

Get Started

  • Follow the Quick Start Guide included in the kit
  • Or included in controlSUITE at C:\ti\controlSUITE\development_kits\TMDSHVRESLLCKIT_v1.0

C2000 real-time microcontrollers
TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Order & start development

Development kit

TMDSHVRESLLCKIT — HV Resonant LLC Developer’s Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Type Title Date
Certificate TMDSHVRESLLCKIT EU Declaration of Conformity (DoC) Jan. 02, 2019
White paper Intelligent Battery Management & Charging for electric vehicles (Rev. A) Feb. 02, 2017
Application note High-Voltage Half-Bridge LLC Resonant DC/DC Conv SW w/ Synch Rectification Kit Jul. 02, 2013
White paper Implementing peak current mode control of a switch-mode power supply Jun. 22, 2012
Application note High-Voltage Half-Bridge LLC Resonant DC/DC Converter w/ Synch. Rectification Feb. 07, 2012

Related design resources

Hardware development

DAUGHTER CARD
TMDSCNCD28027 Piccolo controlCARD

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos