TMDSICE3359

AM3359 Industrial Communications Engine

TMDSICE3359

Order now

Overview

The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x Arm® Cortex™-A8 processors.

The AM335x Arm Cortex-A8 processors integrate the Programmable Real-time Unit (PRU) that has been architected to implement the real-time communication technologies used in a broad range of industrial automation equipment. It enables low foot print designs with minimal external components and with best in class low power performance.

TMDSICE3359 is a revised version of TMDXICE3359 with production AM3359 silicon and a notable improvements including:

    • Option of controlling the Ethernet ports from PRU or from 2-port GbE switch
    • On-board OLED display
    • DDR3 memory
    • Support for larger NOR Flash upto 32Mb
      • Industrial communication modules
      • Industrial communication interfaces for sensors and input/output (I/O) systems
      • Industrial communication gateways
      • Industrial drives with integrated communications
      • Motor feedback systems

Target Applications

    The ICE hardware and included software is designed to help integrate the industrial communications interfaces in a broad range of industrial systems. Some of these are listed below.

Features

Hardware Specifications

  • AM3359 Arm® Cortex-A8 processors
  • DDR3, NOR Flash, SPI Flash
  • OLED display
  • TPS65910 Power management
  • USB cable for debug
  • RoHS Compliant

Software and Tools


Connectivity

  • PROFIBUS interface
  • CANOpen
  • Ethernet/IP
  • EtherCAT
  • PROFINET
  • SERCOS_III
  • Digital inputs and outputs (I/O)
  • SPI
  • UART
  • JTAG (via USB)


System Requirements

For evaluation of sample industrial applications:

  • EtherCAT/PROFIBUS master/PLC equipment to communicate with the TI ICE (not included)

For development of customer application:

  • Windows XP/7 based workstation
  • Code Composer Studio IDE v5 (download available on CCS Download page)

  • AM3359 board
  • OLED display
  • DDR, NOR Flash, SPI Flash
  • Documentation
Not Included
  • 24V DC, 0.75A MAX power supply

Arm-based processors
AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM3358-EP Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop EtherCAT-connected applications on AM335x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop EtherNET/IP-connected applications on AM335x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop PROFIBUS-connected applications on AM335x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop PROFINET-connected applications on AM335x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Integrate multi-protocol support on a single industrial network platform with AM335x

View package

Order this hardware only

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TMDSSK3358 AM335x starter kit TMDXEVM3358 AM335x evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM335X Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support
DRIVER OR LIBRARY
PRU-ICSS-INDUSTRIAL-SW PRU-ICSS industrial software for Sitara™ processors
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Reference designs

REFERENCE DESIGN
TIDEP0001 EtherCAT Communications Dev Platform TIDEP0002 PROFIBUS Communications Development Platform TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0008 PROFINET Communications Dev Platform

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos