TMDSSK3358

AM335x starter kit

TMDSSK3358

Order now

Overview

The AM335x starter kit (EVM-SK) provides a stable and affordable platform with Mainline Linux™ to quickly start evaluation of Sitara™ Arm® Cortex®-A8 AM335x processors (AM3351AM3352AM3354AM3356AM3358) and accelerate development for factory automation, building automation, smart grid, and various other networking applications. AM335x is a low-cost family of processors available at less than $3 (in volume) and is integrated with options such as dual gigabit Ethernet, DDR3 and LCD touch screen. DDR3 interface reduces BOM costs and delivers faster memory throughput. The EVM comes with a Processor SDK (Software Development Kit) for providing easy setup and fast out-of-the-box access to benchmarks and demos. The SDK includes bootloader, Linux Kernel, filesystem and several pre-built libraries and extensive documentation to get started. Learn more here.

AM335x highlighted features include:

  • Free Long-Term Stable (LTS) Mainline Linux kernel support with pre-built libraries: provides easy setup and fast out-of-the-box access to benchmarks and demos.
  • Dual gigabit Ethernet ports with integrated switch: can be used in three operational modes including switch mode, dual MAC mode, and gateway mode.
  • 4.3-Inch LCD Touch Screen: resistive touch LCD supporting rotation and tilt capabilities via the on-board accelerometer.

Features
  • Hardware
    • 256MB DDR3
    • 4.3” Touch-screen LCD
  • Connectivity
    • Dual Gigabit Ethernet Ports with integrated switch
  • Peripherals
    • USB
    • USB-UART
    • USB-XDS100 emulator
      Android navigation buttons
    • User configured LEDs
    • Audio out

  • 4.3-inch LCD touch screen
  • 256MB DDR3 memory
  • Assembled starter kit
Not Included
  • 5V DC, 3A MAX power supply

Arm-based processors
AM3351 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display AM3352 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN AM3354 Sitara processor: Arm Cortex-A8, 3D graphics, CAN AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM3358-EP Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with Mainline Linux™ on AM335x starter kit

View package

Order this hardware only

Evaluation board

TMDSSK3358 — AM335x starter kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TMDSICE3359 AM3359 Industrial Communications Engine TMDXEVM3358 AM335x evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM335X Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Reference designs

REFERENCE DESIGN
TIDEP0007 Internet Enabled 3D Printer Motion Controller Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos