TMP126EVM

TMP126 evaluation module for high-precision SPI temperature sensors

TMP126EVM

Order now

Overview

The TMP126-Q1 is a high-accuracy, 0.5°C digital temperature sensor that supports an ambient temperature range of -55°C to 175°C. The TMP126-Q1 features a 14-bit signed temperature resolution (0.03125°C per LSB) while operating over a supply range of 1.62 V to 5.5 V. The device has excellent PSR, able to maintain accuracy over the entire supply range. With a fast conversion rate, low supply current, and a simple three-wire SPI-compatible interface, it is ideal for a wide range of applications.

The TMP126EVM provides the user with a simple way to get started with the TMP126. The EVM (evaluation module) and GUI (graphical user interface) are designed to provide the user with a quick setup to evaluate the TMP126 and gain familiarity with the device down to the bit-by-bit register level. The EVM also features a perforated break-out portion, which allows the user to separate the TMP126 and still utilize the MSP430 and GUI to interact with and configure the device.

Features
  • Provided GUI for simple and fast setup
  • Perforated PCB (printed circuit board) allows sensor to be placed in user's system
  • Provides best temperature accuracy measurement with 0.03125°C resolution (14 bit)
  • GUI runs online or through desktop installation
  • Supported platforms: Web, Windows, Linux, OS X            

  • TMP126EVM
  • USB cable

Digital temperature sensors
TMP126 ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert TMP126-Q1 Automotive ±0.3°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert TMP127-Q1 Automotive ±0.8°C SPI temperature sensor with 175°C operation

 

Direction-controlled voltage translators
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
Download View video with transcript Video

Order & start development

Evaluation board

TMP126EVM — TMP126 evaluation module for high-precision SPI temperature sensors

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

TMP126EVM-GUI — TMP126EVM GUI

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TMP126EVM User's Guide PDF | HTML 05 May 2021
Certificate TMP126EVM EU RoHS Declaration of Conformity (DoC) 06 Feb 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos