TPA3107D2EVM

TPA3107D2 Evaluation Module (EVM)

TPA3107D2EVM

Order now

Overview

The TPA3107D2 evaluation module (TPA3107D2EVM) consists of a single 15-W/channel, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input.

Features
  • 15-W/ch into an 8Ω Load From a 16 V Supply
  • Operates from 10 V to 26 V
  • Efficient Class-D Operation Eliminates the Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 10 mm ´ 10 mm, 64-pin HTQFP Package
Speaker amps
TPA3107D2 15-W stereo, 10- to 26-V supply, analog input Class-D audio amplifier

Order & start development

Evaluation board

TPA3107D2EVM – TPA3107D2 Evaluation Module

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TPA3107D2EVM EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos