TPS2359EVM
TPS2359 Dual-Slot ATCA AdvancdMC Controller with I2C Evaluation Module
TPS2359EVM
Overview
The Dual-Slot AdvancedMC™ Controller Evaluation Module (TPS2359EVM) is a PCB platform for users to learn about the features and operation of the TPS2359 integrated circuit from Texas Instruments (TI). The TPS2359 Full Featured Dual-Slot AdvancedMC™ Controller manages two 12-V and two 3.3-V power rails, and features inrush and fault current limiting, FET OR’ing, input UVLO protection, logic-level enable inputs and an I²C interface. Current control on the 12-V rails has a high degree of programmability, including independent current limit and fast trip thresholds. System level timing and other control parameters are accessed via the I²C interface, along with readback of FET and output rail status. In addition, current sense and pass and block FET’s for the 3.3-V channels are fully integrated into the device.
Features
- One TPS2359 Full Featured Dual-Slot AdvancedMC™ Controller IC
- USB- to-I²C Interface Adapter
- Programming and sense resistors (12 V)
- Low RDS(ON) pass and block FET’s (12 V)
- Input and output power jacks for external supply and optional load connection
- Up to 880 µF (4 x 220 µF) jumpered load capacitors (each channel) for simulated Payload Power output bulk capacitance
- 150 µF jumpered load capacitor for each Management Power channel
- Address-setting DIP switch
- Slide switch actuation of enable inputs
- Expansion port headers
- Windows-compatible EVM GUI
eFuses & hot swap controllers
N-channel MOSFET transistors
Order & start development
TPS2359EVM – TPS2359 Dual-Slot ATCA AdvancdMC Controller with I2C Evaluation Module
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | TPS2359 Dual-Slot ATCA AdvancdMC Controller with I2C Evaluation Module | May 15, 2008 |
More literature | TPS2359EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
Datasheet | Full Featured Dual-Slot AdvancedMC™ Controller datasheet (Rev. H) | May 20, 2013 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.