TPS23861EVM-612

TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

TPS23861EVM-612

Order now

Overview

This easy-to-use design can be easily multiplied to 8-, 12-, 16-port and so on, while offering the industry’s best interoperability as well as a double sided PCB design.

Applications include Ethernet switch, surveillance Network Video Recorder (NVR), and small home/office routers.

The full PoE ecosystem includes the following optional companion tools:

 

Features
  • Motherboard/daughterboard configuration supporting 4x type 2 (30W) ports and 2x 4 pair ports (60W).
  • TPS23861EVM-612 accepts MSP-EXP430G2 (MSP430 LaunchPad) EVM for power managing the TPS23861s. Basic power manager firmware is available for the MSP430 upon request.
  • TPS23861EVM-612 interface to USB-TO-GPIO and PC using PI-Commander GUI.
  • Default mode is Auto mode (meaning no host control is required)
  • Multiple PD loads available.
Power sourcing equipment
TPS23861 2-pair, type-2, 4-channel Power-over-Ethernet (PoE) PSE with autonomous mode

Order & start development

Evaluation board

TPS23861EVM-612 – TPS23861EVM: Evaluation Module for the TPS23861 QUAD IEEE 802.3at POWER-OVER-ETHERNET PSE CONTROLLER

GUI for evaluation module (EVM)

PI-Commander EVM GUI – SLVC572.ZIP (14513KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 7
Type Title Date
More literature TPS23861EVM-612 EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide TPS23861EVM-612: Auto-Mode Evaluation Module for TPS23861 (Rev. E) Apr. 24, 2018
Technical article May the forced UPOE be with you Jun. 15, 2015
Technical article Simplify your PCB layout - When 2 is better than 6 Sep. 19, 2014
Application note SIFOs 802.3at Conformance Report, v 4.0.77, TPS23861 Jun. 11, 2014
Application note University of New Hampshire Interoperability Lab Interoperability Test, TPS23861 Jun. 11, 2014
Application note University of New Hampshire Interoperability Lab Conformance Test, TPS23861 Apr. 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos