TPS2592BL 12-V eFuse Evaluation Module
TPS2592BLEVM-531
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The Texas Instruments TPS2592BLEVM-531 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2592 eFuse with Integrated Blocking FET Driver. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • 4.5V-13.0V (TYP) Bus Operation (TPS2592Ax)
  • 4.5V-5.0V (TYP) Bus Operation (TPS2592Bx)
  • External Blocking FET
  • Programmable current limit
  • External Blocking FET
  • Fixed Over Voltage setting
  • Programmable Vout Slew Rate
  • Programmable UVLO
  • Built-in Thermal Shutdown
  • Latched-off TPS2592AL, TPS2592BL
  • Auto-Retry TPS2592AA, TPS2592BA

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS2592BLEVM-531:
TPS2592 12-V eFuse Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 292 20 Nov 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (6)

Part Number Name Product Family
CSD16411Q3  25V, N ch NexFET MOSFET™, single SON3x3, 15mOhm  MOSFETs 
CSD17301Q5A  30V, N ch NexFET MOSFET™, single SON5x6, 3mOhm  MOSFETs 
TPS2592AL  4.5-V-13.8-V, 28mΩ, 2-3.7A eFuse  Power switches 
TPS2592BA  4.5-V-6.1-V, 28mΩ, 2-5A eFuse  Power switches 
TPS2592BL  4.5-V-6.1-V, 28mΩ, 2-5A eFuse  Power switches 
TPS2592ZA  4.5-V-18-V, 28mΩ, 1-2.1A eFuse  Power switches 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles