TPS40055EVM-002

Wide Input Range Converter delivers 5V at 2 Amps

TPS40055EVM-002

Order now

Overview

The TPS40055EVM−002 wide range input dc-to-dc converter uses the TPS40055 synchronous rectifier controller to step down a 10-V to 40-V input to 5 V. The output current is 3 A with an input of 10 V and should be linearly derated to 2 A at VIN = 40 V. The TPS40055 is used because it offers a variety of user programmable functions such as operating frequency, soft start, voltage feed-forward, high-side current limit, and external loop compensation. This controller provides a regulated 10-V gate drive supply which feeds the bootstrap charging circuit for the high-side N-channel MOSFET along with a driver for the low-side synchronous rectifier MOSFET. The device operation is specified in the TPS40055 datasheet

Features
  • Operates from an input source varying from 10 VDC to 40 VDC
  • Output current 3 A with VIN = 10 V, 2 A with VIN = 40 V
  • Low cost high voltage conversion
AC/DC & DC/DC controllers (external FET)
TPS40054 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias

 

MOSFETs
CSD17510Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.2 mOhm CSD17522Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 8.1 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40055EVM-002 — Wide Input Range Converter delivers 5V at 2 Amps

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide Using the TPS40055EVM-002 03 Mar 2004
Data sheet TPS4005x Wide-Input Synchronous Buck Controller datasheet (Rev. J) PDF | HTML 22 Jun 2022
Certificate TPS40055EVM-002 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos