TPS43332EVM

TPS43332EVM Evaluation Module

TPS43332EVM

Order now

Overview

The Texas Instruments TPS43332EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS43332 Low Iq, Single Boost, Dual Synchronous Buck Controller.

Features
  • Two Synchronous Buck Controllers
  • One Pre-Boost Controller
  • Input Range up to 40V, (transients up to 60V), Operation Down to 2V when Boost is enabled
  • Low Power Mode Iq: 30uA (one Buck on), 35uA (two Bucks on)
  • Low Shutdown Current Ish < 4uA
  • Boost Output Selectable: 7V/10V/11V
  • Programmable frequency and External Synchronization Range: 150kHz to 600kHz
  • Separate Enable Inputs (ENA, ENB, ENC)
  • Frequency Spread Spectrum for Improved EMC Performance
  • Selectable Forced Continuous Mode or Automatic Low Power Mode at Light Loads
  • Out-of-Phase Switching between Buck Channels
  • Peak Gate Drive Current 1.5 A
  • Thermally Enhanced Package - 38-Pin HTSSOP (DAP) with PowerPad
  • Qualified for Automotive

APPLICATIONS

  • Automotive Start-Stop, Infotainment, Navigation Instrument Cluster Systems
  • Industrial/Automotive Multi-Rail DC Power Distribution Systems Electronic Control
Multi-channel ICs (PMICs)
TPS43332-Q1 Automotive 2V to 40V Single Boost & Dual Synchronous Buck Controller with Freq. Spread Spectrum

Order & start development

Evaluation board

TPS43332EVM – TPS43332EVM Evaluation Module

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS43332EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Data sheet TPS4333x-Q1 Low IQ, Single Boost, Dual Synchronous Buck Controller datasheet (Rev. F) Dec. 23, 2014
User guide TPS4333xEVM Apr. 01, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos