TPS54116-Q1EVM-830

TPS54116-Q1 Automotive DDR Power Solution Evaluation Module

TPS54116-Q1EVM-830

Order now

Overview

This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54116-Q1 regulator. An external divider allows for an adjustable output voltage. The TPS54116-Q1 DC/DC converter is a synchronous buck converter designed to provide up to a 4-A output along with an integrated 1-A source/sink LDO for DDR memory termination.

Features
  • DDR VDDQ and VTT outputs
  • Included VTT source / sink dynamic load
  • VTTREF output
  • VDDQ up to 4 A
  • VTT output up to ±1 A
Multi-channel ICs (PMICs)
TPS54116-Q1 Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF
Download View video with transcript Video

Order & start development

Evaluation board

TPS54116-Q1EVM-830 — TPS54116-Q1 Automotive DDR Power Solution Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS54116EVM-830 4-A, 1-A, SWIFT™ Regulator Evaluation Module 11 Aug 2016
Certificate TPS54116-Q1EVM-830 EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article Four design tips to obtain 2MHz switching frequency PDF | HTML 03 Oct 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos